IESNA:LM-63-2002
[TEST]P976382
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-59-C-UNV-L830-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 5900LM PACKAGE 80CRI 3000K CURVED REFLECTOR TROFFER
[LAMP] 3000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.36A 43.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5800.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 43.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1719.4 1725.3 1719.4 1707.5 1689.7 1665.9 1636.2 1604.5 1566.9 1521.3 
1473.8 1420.3 1360.9 1297.5 1226.2 1158.8 1083.5 1004.3 929.0 851.8 
774.5 703.2 633.9 568.5 511.1 455.6 404.1 354.6 311.0 267.4 
227.8 188.2 154.5 116.9 81.2 43.6 0.0 
1719.4 1727.3 1751.1 1778.8 1808.5 1826.4 1832.3 1830.3 1814.5 1792.7 
1757.0 1715.4 1662.0 1598.6 1527.3 1450.0 1366.8 1283.6 1200.4 1117.2 
1041.9 972.6 903.3 841.9 782.4 729.0 679.4 629.9 578.4 530.9 
481.4 427.9 374.4 309.0 241.7 144.6 0.0 
1719.4 1735.2 1810.5 1877.9 1929.4 1969.0 1996.7 2008.6 2006.6 1988.8 
1959.1 1913.5 1860.0 1790.7 1713.5 1630.3 1537.2 1444.1 1352.9 1257.9 
1174.7 1095.4 1018.2 948.8 881.5 818.1 758.7 699.2 641.8 584.4 
526.9 469.5 406.1 324.9 237.7 126.8 0.0 
1719.4 1768.9 1873.9 1959.1 2028.4 2081.9 2115.6 2135.4 2139.3 2123.5 
2091.8 2042.3 1974.9 1895.7 1804.6 1703.6 1596.6 1485.7 1370.8 1271.7 
1168.7 1077.6 990.4 911.2 837.9 772.5 709.2 651.7 594.3 540.8 
485.3 419.9 348.6 273.4 196.1 101.0 0.0 
1719.4 1768.9 1885.8 1974.9 2052.2 2109.6 2145.3 2165.1 2167.1 2153.2 
2119.5 2068.0 1994.7 1909.6 1808.5 1701.6 1586.7 1471.8 1362.8 1248.0 
1146.9 1053.8 966.7 889.4 818.1 752.7 697.3 637.8 586.3 534.8 
481.4 410.0 340.7 269.4 186.2 97.1 0.0 
